Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustment type | SCREW | Screw |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cavity | C-20-3 | C-20-3 |
| Differential pressure BAR | 5.50 | |
| Flow rate lpm | 189.00 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | FLOW CONTROL | Flow Control |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | STANDARD | Standard |
| Maximum flow rate LPM | 114.00 | |
| Model Code 1 | PCS3-20-0-S-80 | |
| Number of housing ports | 3 | 3 |
| Number of valve ports | 3 | 3 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | DIFFERENTIAL PRESSURE | Differential Pressure |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 210.00 | |
| Product height in | 4.000 | |
| Product height mm | 101.600 | |
| Product length in | 1.500 | |
| Product length mm | 38.100 | |
| Product width in | 1.500 | |
| Product width mm | 38.1 | |
| Seal type | BUNA-N | Buna-N |
| Special features | NONE | None |
| Spool seal | YES | Yes |
| Style | FLOW RESTRICTOR | Flow Restrictor |
| Torque alu cavity | 136-149 NM | 136-149 Nm |
