GASKET, TOP ELEC BOX
890331
Tools890331 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product width in | 2.900 |
| Product width mm | 73.660 |
| Thickness IN | 0.1250 |