Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
890345
SA TERMINAL BLOCK
890345
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
890345
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.600
Product height mm
40.640
Product length in
2.200
Product length mm
55.880
Product width in
0.860
Product width mm
21.844