Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
893052-C
CASTING BLOCK
893052-C
Where to buy
Export PDF
Tools
Add to comparison
893052-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
5.220
Product height mm
132.588
Product length in
5.970
Product length mm
151.638
Product width in
3.820
Product width mm
97.028