Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
893235
LIGHT KIT 240 VAC
893235
Where to buy
Export PDF
Tools
Add to comparison
893235
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.471
Product height mm
11.960
Product length in
2.430
Product length mm
61.720
Product width in
0.471
Product width mm
11.960