894816
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
894816
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of configurations and sizes | |
| Product Height | .94 in | |
| Product Length/Depth | 2.9 in | |
| Product Type | Spare Part | |
| Product Volume | 4.907 in³ | |
| Product Weight | .4774 lb | |
| Product Width | 1.8 in | |
| Sub-brand | None | |
| Trade Name | None |