Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 8B-24ZD | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.165 | |
| Hex size 1 MM | 55.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 8B | 8B |
| Thread sealant | NO | No |
| Thread size 1 | G 1 1/2 | G 1 1/2 |