Danfoss Hansen
8DBP100FBS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
8DBP100FBS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Transportation, Military, Law Enforcement/Rescue, Chemical, Oil and Gas, Consumer Products, HVAC, Food and Beverage, Trucks, Aerospace, Medical | |
| Brand | Danfoss | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Item type | Male Half | |
| Product Height | 2 in | |
| Product Length/Depth | 3.49 in | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 13.96 in³ | |
| Product Weight | 1.3728 lb | |
| Product Width | 2 in | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Trade Name | DB Series |