Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 0.10 |
| Angle shape | Straight |
| Application | Cooling applications |
| Body size | 1/2 |
| Brand | Danfoss |
| Burst pressure min bar | 10 |
| Burst pressure min psi | 145 |
| Catalog Item | 8UQBS106ORM |
| Connection style | Manual connect |
| End size 1 | -12 |
| End type 1 | Male ORB ISO 11926-3 |
| Flow rate gpm | 4.70 |
| Flow rate lpm | 17.80 |
| Fluid loss cc | 0.04400 |
| Hex size 1 IN | 1.060 |
| Hex size 1 MM | 27.000 |
| Item type | Female half |
| Product material | 303 Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Thread size 1 | 1 1/16-12 UN |
| Valve type | 2 way |
| Working pressure max psi | 145 |
| Working pressure max bar | 10 |
| Working temperature max C | 65 |
| Working temperature max F | 149 |
| Working temperature min C | 10 |
| Working temperature min F | 50 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
