Product specifications
Characteristic | Value |
|---|---|
| Application | Crude oilFuel and lube oilsGasolineHydraulic systemsPhosphate ester based fluidsWater |
| Brand | Danfoss |
| Certifications | DNVMSHA ApprovedUSCGUSCG AI |
| Compliances | ABSSAE J1527A1 |
| Fitting angle shape 1 | Straight |
| Fitting angle shape 2 | Straight |
| Fitting end size 1 | Size 04 |
| Fitting end size 2 | Size 04 |
| Fitting hex | Fitting(s) to have inch nut hex and/or nipple hex |
| Fitting material | Dura-Kote Zinc Plated Steel |
| Fitting series | Reusable - 100R5 |
| Fittings end type 1 | JIC Female 37° |
| Fittings end type 2 | JIC Female 37° |
| HA Length UOM | Metric mm |
| Hose series | FC234 Series |
| Hose size | Size 05 |
| Legacy fitting part number 1 | 4411-4-5S |
| Legacy fitting part number 2 | 4411-4-5S |
| Overall length IN | 11.4 |
| Overall length MM | 290 |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 7/16-20 UNF |