Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.730 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Buna-N (nitrile) |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thickness IN | 0.130 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789260857 |