Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.779 | |
| A dimension MM | 223.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 90013-24Z | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.192 | |
| Hose cut off factor MM | 106.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.500 | |
| Product height in | 2.000 | |
| Product height mm | 50.800 | |
| Product length in | 8.780 | |
| Product length mm | 223.012 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.000 | |
| Product width mm | 50.800 |
