KEY-WOODRUFF, 0.1875x0.625
9003301-1910
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9003301-1910
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 6,3500 mm | |
| Key, Length | 15,8750 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 4,7625 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | N/A | |
| Size/Dimensions | L10.2XW1.6XH1.2 CM | |
| Standard | SAE J502 | SAE J502 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |