KEY-WOODRUFF, 0.1875x0.750
9003301-1912
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9003301-1912
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Key, Height | 7,9502 mm | |
| Key, Length | 19,0500 mm | |
| Key, Type | WOODRUFF | WOODRUFF |
| Key, Width | 4,7625 mm | |
| Material | RC 40-50 | RC 40-50 |
| Remarks | N/A | |
| Size/Dimensions | L10.4XW2.8XH1.4 CM | |
| Standard | SAE J502 | SAE J502 |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |