Product specifications
Characteristic | Value |
|---|---|
| Characteristic | SEAL |
| Material | N/A |
| Nut, Height | N/A |
| Nut, Hex Width | N/A |
| Nut, Square Width | N/A |
| Nut, Type | STANDARD HEX |
| Remarks | N/A |
| Size/Dimensions | L1.6XW1.6XH0.9 CM |
| Standard | N/A |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |