O-RING, HMS151 0.674x0.103 N-FKM90
9004105-1150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
9004105-1150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FPM90, HMS 112 | FPM90, HMS 112 |
| O-Ring, Cross Section | 2,6162 mm | |
| O-Ring, Inside Diameter | 17,1196 mm | |
| Remarks | N/A | |
| Size/Dimensions | L13XW6.4XH2.2 CM | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |