Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 900599-32S |
| End size 1 | -32 |
| End Type 1 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.620 |
| Hex size 1 MM | 66.5 |
| Hex size 5 IN | 2.598 |
| Hex size 5 MM | 66.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 900599-S |
| Thread sealant | No |
| Thread size 1 | 2 1/2-12 UN |
| Tube outside diameter 1 IN | 2.000 |
| Tube outside diameter 1 MM | 50.8 |
| Working pressure bar | 78 |
| Working pressure PSI | 1125.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146057372 |
