SCREW-HEX, ASMEB1821 0.2500-20x0.875 GR5
9007200-2514
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | GRADE 5 |
Remarks | N/A |
Screw, Drive Type | EXTERNAL HEXA |
Screw, Head Diameter | N/A |
Screw, Head Height | 4,1402 mm |
Screw, Head Type | HEXAGON CAP H |
Screw, Hex Width | 11,1125 mm |
Screw, Length | 22,2250 mm |
Standard | SAE J105 |
Standard Class Level | N/A |
Thread, Size | 0.250-20 |
Thread, Type | STANDARD |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |