Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 10.9 |
| Remarks | N/A |
| Screw, Drive Type | EXTERNAL HEXA |
| Screw, Head Diameter | N/A |
| Screw, Head Height | 5,3000 mm |
| Screw, Head Type | HEXAGON CAP H |
| Screw, Hex Width | 1,3000 mm |
| Screw, Length | 75,0000 mm |
| Size/Dimensions | L13.4XW7.6XH1.2 CM |
| Standard | DIN 931 |
| Standard Class Level | N/A |
| Thread, Size | M8 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |