Product specifications
Characteristic | Value |
---|---|
Characteristic | N/A |
Material | 10.9 |
Remarks | N/A |
Screw, Drive Type | EXTERNAL HEXA |
Screw, Head Diameter | N/A |
Screw, Head Height | 10,0000 mm |
Screw, Head Type | HEXAGON CAP H |
Screw, Hex Width | 24,0000 mm |
Screw, Length | 90,0000 mm |
Size/Dimensions | L9.8XW2.2XH1.2 CM |
Standard | DIN 931 |
Standard Class Level | N/A |
Thread, Size | M16 |
Thread, Type | STANDARD |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |