Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | 8.8 |
| Remarks | N/A |
| Screw, Drive Type | INTERNAL HEXA |
| Screw, Head Diameter | 8,5000 mm |
| Screw, Head Height | 5,0000 mm |
| Screw, Head Type | C |
| Screw, Hex Width | 4,0000 mm |
| Screw, Length | 16,0000 mm |
| Size/Dimensions | L14.4XW3.6XH2 CM |
| Standard | DIN 912 |
| Standard Class Level | N/A |
| Thread, Size | M5 |
| Thread, Type | STANDARD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |