Aeroquip by Danfoss
900762-18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
900762-18
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability | |
| Item type | Band Assembly | |
| Product Height | 4.39 in | |
| Product Length/Depth | 4.07 in | |
| Product material | Monel | |
| Product Type | Marine Military | |
| Product Volume | 11.167 in³ | |
| Product Width | .625 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 900762 Series |