Coil/Sleeve, Protective
900952-6
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Catalog Item | 900952-6 |
| Item type | Spring guard |
| Material | Plastic |
| Nominal ID IN | 0.38 |
| Temp max F | 180 |
| Temp min F | 0 |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146021809 |