Synflex by Danfoss
90103-045500-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90103-045500-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .1875 in | |
| Construction style | Reusable | |
| End gender 1 | Female | |
| End Size 1 | 9/16 IN | |
| End type 1 | UNF | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .6875 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | 1.406 in | |
| Hose dash size | -3 | |
| Inside diameter | .22 in | |
| Item type | Fitting Assembly | |
| Product Height | .75 in | |
| Product Length/Depth | 2.406 in | |
| Product material | Carbon Steel | |
| Product Type | Reusable Hose Fittings | |
| Product Volume | 1.353 in³ | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | 901 Series | |
| UPC | 810075333626 |