Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Durometer | 90 | 90 |
| Inside diameter IN | 1.499 | |
| Outside diameter IN | 1.785 | |
| Product height in | 1.785 | |
| Product height mm | 45.339 | |
| Product length in | 0.143 | |
| Product length mm | 3.632 | |
| Product material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Product width in | 1.785 | |
| Product width mm | 45.339 | |
| Seal material | FLUOROCARBON (FKM) | Fluorocarbon (FKM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.143 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789256324 |