90302-045400-K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA4FJ2
90302-045400-K
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hoses | Hose 3630 (-03 to -12), 3R30, 3130, 37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08), 30CT (-04 to -08) | |
| End gender 1 | Female | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plated | |
| Hose cut-off factor | 1.114 in | |
| Inside diameter | .078 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .422 in | |
| Product Height | .625 in | |
| Product Length/Depth | 1.676 in | |
| Product material | Carbon steel | |
| Product Volume | .655 in³ | |
| Product Width | .625 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16 - 20 |