HOSE FTG, 4T/05, JIC-F/06, CS, 90D
90305-0655S0
Catalog item:
90305-0655S0
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Thermoplastic fittings, Thermoplastic hydraulic fittings
90305-0655S0
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.430 |
| A dimension MM | 61.800 |
| Angle shape | 90 Degree |
| Brand | Synflex by Danfoss |
| Catalog Item | 90305-0655S0 |
| Construction Style | Crimp |
| Drop dimension IN | 1 |
| Drop dimension MM | 29 |
| End connection hex size IN | 0.688 |
| End connection hex size MM | 17.000 |
| End type 1 | Female inverted flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.310 |
| Hose cut off factor MM | 33.200 |
| Inside diameter IN | 0.220 |
| Inside diameter MM | 5.600 |
| Product height in | 1.130 |
| Product height mm | 28.702 |
| Product length in | 2.430 |
| Product length mm | 61.722 |
| Product material | Carbon steel |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size 1 | 9/16-18 UNF |