Synflex by Danfoss
90306-0650H0-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA6CB6
90306-0650H0-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Synflex by Danfoss | |
| Compatible hoses | 3130, 37AL, 3800, 3840 | |
| Construction style | Swage | |
| End gender 1 | Male | |
| End Size 1 | 9/16 IN | |
| End type 1 | SAE | |
| End type 2 | Line/Hose/Tube | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Inside diameter | .28 in | |
| Item type | Fitting Assembly | |
| Outside diameter | .81 in | |
| Product Type | Swage Hose Fittings | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 9/16-18 | |
| Trade Name | 903 Series |