90308-08240G-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA8SP8
90308-08240G-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End Size 1 | 1/2 IN | |
| End type 1 | NPSM | |
| End type 2 | Line/Hose/Tube | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 |