Synflex by Danfoss
90308-105540-0
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 4TA10FJA8
90308-105540-0
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Brand | Synflex by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | 3630 (-03 to -12), 3R30, 3130,37AL, 3740 (-12 to -16), 3800 (-03 to -08), 3580, 3440 (-04 to -08),30CT (-04 to -08) | |
| Construction style | Swage | |
| End gender 1 | Female | |
| End Size 1 | 7/8 IN | |
| End type 1 | JIC | |
| Feature | Optimized inventory to mix and match componentsDura-Kote plating for superior corrosion resistanceWide range of styles, configurations | |
| Finish/plating | Zinc; Clear Trivalent Chromate | |
| Hex Size 1 | .88 in | |
| Hex Size 2 | 1 in | |
| Hose cut-off factor | 1.94 in | |
| Hose dash size | -10 | |
| Item type | Fitting Assembly | |
| Packaged Height | 3 in | |
| Packaged Length | 2.5 in | |
| Packaged Volume | 33.75 in³ | |
| Packaged Width | 4.5 in | |
| Product Height | .84 in | |
| Product Length/Depth | 3.46 in | |
| Product material | Carbon Steel | |
| Product Type | Swage Hose Fittings | |
| Product Volume | 2.441 in³ | |
| Product Width | .84 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Trade Name | 903 Series | |
| UNSPSC | 40183100 |