90308-18N000
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90308-18N000
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .50000027 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -8 | |
| Product Height | .39 in | |
| Product Length/Depth | 3.476 in | |
| Product Weight | .25132668 lb | |
| Product Width | .39 in | |
| Thread sealant | No |