90308-22JL40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90308-22JL40
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Compatible hose ID | .50000027 in | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -8 | |
| Product Height | 2.067 in | |
| Product Length/Depth | 3.562 in | |
| Product Weight | .3747854 lb | |
| Product Width | .866 in | |
| Thread sealant | No |