90H06-06B090
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
90H06-06B090
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Compatible hose ID | .3750002 in | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Hose dash size | -6 | |
| Product Height | .669 in | |
| Product Length/Depth | 2.834 in | |
| Product Weight | .3086468 lb | |
| Product Width | .669 in | |
| Thread sealant | No |