Heui PV25 Seat
913690
Tools913690 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Seat |
| Product height in | 0.430 |
| Product height mm | 10.922 |
| Product length in | 0.298 |
| Product length mm | 7.569 |
| Product material | Carbon Steel |
| Product width in | 0.430 |
| Product width mm | 10.922 |