Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9143146 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.544 | |
| Outside diameter IN | 0.690 | |
| Product height in | 0.690 | |
| Product height mm | 17.526 | |
| Product length in | 0.073 | |
| Product length mm | 1.854 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.690 | |
| Product width mm | 17.526 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 7.300 |
