Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | 9147292 | |
| Inside diameter IN | 0.790 | |
| Outside diameter IN | 0.930 | |
| Product height in | 0.926 | |
| Product height mm | 23.520 | |
| Product length in | 0.067 | |
| Product length mm | 1.702 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.926 | |
| Product width mm | 23.520 | |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.070 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146105653 |