9154X10X10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4174-1010S
9154X10X10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 7/8 IN | |
| End Size 2 | 7/8 IN | |
| End type 1 | UN | |
| End type 2 | UN | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Item type | UN Female/UN Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.428571 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .645 in | |
| Product Length/Depth | 1.92 in | |
| Product material | Carbon steel | |
| Product Volume | 1.548 in³ | |
| Product Weight | .429 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/8-14 | |
| Thread Size 2 | 7/8-14 | |
| UNSPSC | 40183101 | |
| UPC | 725975732021 |