Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.960 | |
| A dimension MM | 49.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-16S | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.120 | |
| End connection hex size MM | 28.448 | |
| End size 1 | -16 | -16 |
| End size 2 | -12 | -12 |
| End type 1 | FEMALE BRAZE | Female braze |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.250 | |
| Hose cut off factor MM | 6.350 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.8200 | |
| Inside diameter MM | 20.8280 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 1.960 | |
| Product length mm | 49.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.120 | |
| Product width mm | 28.448 |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)