Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.657 | |
| A dimension MM | 42.087 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.500 | |
| Backup hex size MM | 12.700 | |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 921635-5-6S | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Compatible hoses | 1503 | 1503 |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 0.500 | |
| End connection hex size MM | 12.700 | |
| End size 1 | -5 | -5 |
| End size 2 | -6 | -6 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.419 | |
| Hose cut off factor MM | 10.643 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.221 | |
| Inside diameter MM | 5.613 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.657 | |
| Product length mm | 42.088 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread size 1 | 27/64-28 UN | 27/64-28 UN |
![Hose Fittings 921635-XXS [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215591%2FID433157910614-0101_preview.jpg&w=1920&q=75)