Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
9261-000
PLUG COMPONENT
9261-000
Where to buy
Export PDF
Tools
Add to comparison
9261-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.447
Product height mm
11.354
Product length in
0.575
Product length mm
14.605
Product width in
0.447
Product width mm
11.354