9315X16X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 2066-12-16S
9315X16X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1 5/16 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | MPT | |
| End type 2 | NPSM | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.5 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.561 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 1.734 in | |
| Product material | Carbon steel | |
| Product Volume | 3.902 in³ | |
| Product Weight | .561 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 1 | 1 5/16-12 | |
| Thread Size 2 | 3/4-14 | |
| UNSPSC | 40183100 | |
| UPC | 725975738092 |