Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SADDLE BEARING | Saddle bearing |
| Product height in | 3.650 | |
| Product height mm | 92.710 | |
| Product length in | 1.030 | |
| Product length mm | 26.162 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.120 | |
| Product width mm | 3.048 |