934162
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
934162
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Product Height | .29 in | |
| Product Length/Depth | .66 in | |
| Product Type | Spare Part | |
| Product Volume | .056 in³ | |
| Product Weight | .01 lb | |
| Product Width | .29 in | |
| Sub-brand | None | |
| Trade Name | None |