Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Gasket |
| Product height in | 7.360 |
| Product height mm | 186.944 |
| Product length in | 5.660 |
| Product length mm | 143.764 |
| Product material | NITRILE |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
