BOLT
936947
Tools936947 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Drive design | Hex |
| Head style | Hex nut |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product width in | 1.000 |
| Product width mm | 25.4 |