936948
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
936948
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Diameter | 1 in | |
| Drive design | Hex | |
| Feature | Available in a variety of sizes. | |
| Head style | Hex | |
| Material | Carbon steel | |
| Product Height | 1 in | |
| Product Length/Depth | 8.74 in | |
| Product Type | Spare Part | |
| Product Volume | 8.74 in³ | |
| Product Weight | 6.61 lb | |
| Product Width | 1 in | |
| Sub-brand | None | |
| Thread size | 1/2-13 | |
| Trade Name | None |