936950
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
936950
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Inside diameter | .73 in | |
| Item type | Gaskets | |
| Outside diameter | 1.06 in | |
| Product Height | 1.06 in | |
| Product Length/Depth | .09 in | |
| Product material | Aluminum | |
| Product Type | Spare Part | |
| Product Volume | .101 in³ | |
| Product Width | 1.06 in | |
| Sub-brand | None | |
| Thickness | .09 in | |
| Trade Name | None |