Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 5.480 | |
| Product height mm | 139.192 | |
| Product length in | 0.342 | |
| Product length mm | 8.687 | |
| Product width in | 5.480 | |
| Product width mm | 139.192 |