Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Inside diameter IN | 0.590 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 0.7200 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 0.065 | |
| Product length mm | 1.651 | |
| Product material | NITRILE | NITRILE |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Thickness IN | 6.500 |