Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | BUTTON | Button |
| Product height in | 0.591 | |
| Product height mm | 15.000 | |
| Product length in | 0.260 | |
| Product length mm | 6.600 | |
| Product width in | 0.591 | |
| Product width mm | 15.000 |
